Letzte Aktualisierung: July 16 2024 23:33:31.

QC 130-AR-TP QUADRA-CHEK Digital readout for metrolog
y applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QC 130-AR-TP QUADRA-CHEK Digital readout for metrolog
y applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 3x, XYZ
Input signal: TTL
Electrical connection: Contact PT, 6-pin,
female, CCW, PT02E-10-6S
Pin configuration: D676928
Switch signal: Foot switch input, RJ45
Software version: Standard software
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: Stand
Identnumber
Identnumber
757797-18
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
3x, XYZ
Input signal
Input signal
TTL
Electrical connection
Electrical connection
Contact PT, 6-pin, female, CCW, PT02E-10-6S
Pin configuration
Pin configuration
D676928
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation