Letzte Aktualisierung: July 15 2024 23:33:53.

QC 131-HH-TP QUADRA-CHEK Digital readout for metrolog
y applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QC 131-HH-TP QUADRA-CHEK Digital readout for metrolog
y applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 4 encoder connections
Input signal: ~11µApp
Interpolation factor: 10
Electrical connection: flange socket, female,
9-pin
Pin configuration: D295051
Touch probe inputs: Probe interface, DIN
flangesocket, female,
5-pin
Switch signal: Foot switch input, RJ45
Software version: Standard software
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: Stand
Identnumber
Identnumber
757797-73
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
4 encoder connections
Input signal
Input signal
~11µApp
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
flange socket, female, 9-pin
Pin configuration
Pin configuration
D295051
Touch probe inputs
Touch probe inputs
Probe interface, DIN flangesocket, female, 5-pin
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
665405-20
Info
An additional adaptor ID 716905-0A is required for each axis. Caution: The unit does not support a parallel printer any more!