Letzte Aktualisierung: July 15 2024 23:33:53.

QC 131 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QC 131 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 4 encoder connections
Input signal: MIXED
Interpolation factor: 5 Electrical connection: built-in D-sub
connector, female,
9-pin, 2-row without
housing
Pin configuration: MIXED
Touch probe inputs: Probe interface, DIN
flangesocket, female,
5-pin
Switch signal: Foot switch input, RJ45
Software version: Standard software
Data interface: RS232-C/V.24 & USB
Fastening type: on holder for mounting
arm
Identnumber
Identnumber
757797-75
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
4 encoder connections
Input signal
Input signal
MIXED
Interpolation factor
Interpolation factor
5 Electrical connection: built-in D-sub connector, female, 9-pin, 2-row without housing
Pin configuration
Pin configuration
MIXED
Touch probe inputs
Touch probe inputs
Probe interface, DIN flangesocket, female, 5-pin
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
on holder for mounting arm
Downloads / CAD / Mounting / Documentation