Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing
Line count: 2500
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 600.00 kHz
Reference mark: analog
Operating temperature: -10/+70 °C
Power supply: 5 V (+-5 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D749491
Degree of protection: IP50 (EN60529)
Cable length: 0.30 m
Special characteristics,Assy. w/ mounting tool, RP
rotational encoders: and adjustng tool, RI and
adjustable incremental
track signal
Identnumber
Identnumber
785122-01
Line count
Line count
2500
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
600.00 kHz
Reference mark
Reference mark
analog
Operating temperature
Operating temperature
-10/+70 °C
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D749491
Degree of protection
Degree of protection
IP50 (EN60529)
Cable length
Cable length
0.30 m
Special characteristics,Assy. w/ mounting tool, RP
rotational encoders
rotational encoders
and adjustng tool, RI and adjustable incremental track signal
SCIP ID
SCIP ID
567a8480-ddb9-44e3-b7cd-778e18098583
Downloads / CAD / Mounting / Documentation