Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS82 ~1Vpp KK G A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS82 ~1Vpp KK G A
Scanning head incremental
Grating period: 8.000 µm Reference mark: Reference mark active
Power supply: 5 V (+-5 %)
Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: without
Limit switch 2: without
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration: D1385249
Connecting direction: Cable outlet right
Identnumber
Identnumber
800563-01
Grating period
Grating period
8.000 µm Reference mark: Reference mark active
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration
Pin configuration
D1385249
Connecting direction
Connecting direction
Cable outlet right
SCIP ID
SCIP ID
bfcb7f45-a00e-47df-bf1c-9eee5b7d1c12
Downloads / CAD / Mounting / Documentation