Letzte Aktualisierung: July 18 2024 23:33:34.

MC 128

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 128
Design: Compact, operating panel,
with machine operating
panel
Memory type: Slot for CFR
Main computer type: single processor
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 4096 MB
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB + Ext01
+ USB extern
Position encoder: 4x1Vpp/EnDat
Touch probe inputs: Workpiece touch probe +
tool touch probe
Power supply: 24 V NC
With integrated PLC
Display
12.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
803344-04
Design
Design
Compact, operating panel, with machine operating panel
Memory type
Memory type
Slot for CFR
Main computer type
Main computer type
single processor
Host computer CPU1
Host computer CPU1
Intel Celeron 1047 1.40 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
4096 MB
Data interface
Data interface
RS232 + Ser.Port + 1xEthernet + 2xUSB + Ext01 + USB extern
Position encoder
Position encoder
4x1Vpp/EnDat
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe
Power supply
Power supply
24 V NC
With integrated PLC
Display
12.0-inch diagonal / resolution XGA 1024 x 768
pixels
Downloads / CAD / Mounting / Documentation