Letzte Aktualisierung: July 15 2024 23:33:53.

KGM 282
Grid encoder;

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
KGM 282
Grid encoder;
consisting of: Plate with two coordinate
phase grating
scanning unit
(for 2-measuring
directions)
transport case
Diameter: 230mm
Accuracy grade: +/- 1 µm in longitudinal
and orthogonal direction
Signal period: 0,004 mm
Output signal: sinusoidal voltage
signals (1 Vpp)
Power supply: 5V+-5%
Electrical connection: via APE with D-sub
connector
1m cable between scanning
head and D-sub connector
Note:
Subsequent electronic, adapter cable and eva-
luation software have to be ordered separately
Identnumber
Identnumber
807808-01
consisting of
consisting of
Plate with two coordinate phase grating scanning unit (for 2-measuring directions) transport case
Diameter
Diameter
230mm
Accuracy grade
Accuracy grade
+/- 1 µm in longitudinal and orthogonal direction
Signal period
Signal period
0,004 mm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
via APE with D-sub connector 1m cable between scanning head and D-sub connector
Note
Note
Subsequent electronic, adapter cable and eva-
luation software have to be ordered separately
SCIP ID
SCIP ID
25464d03-dc54-4588-a31f-1b57168866a3
Downloads / CAD / Mounting / Documentation