Letzte Aktualisierung: July 18 2024 23:33:34.

ECI 1319
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI 1319
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Positions per revolution: 524288
Data interface: EnDat01
Output code: Binary
Line count: 32 Output signal: ~1Vpp
Cutoff frequency (-3 dB): 6.00 kHz
Power supply: 4.75 V ... 10 V
Flange version: Housing with eccentric
clamping, Ø 65 mm
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm Degree of protection: IP20 (EN60529)
Operating temperature: -20/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D323746
Connecting direction: Cable outlet for axial and
radial use
Included part: Screw M5 x50 -8.8 ISO 4762
with Tuflok
Please pay attention to the product documentation!
Identnumber
Identnumber
811811-02
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
32 Output signal: ~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
6.00 kHz
Power supply
Power supply
4.75 V ... 10 V
Flange version
Flange version
Housing with eccentric clamping, Ø 65 mm
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm Degree of protection: IP20 (EN60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Screw M5 x50 -8.8 ISO 4762 with Tuflok
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation