Letzte Aktualisierung: July 14 2024 23:31:46.

AK LIP 48V
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 48V
Scanning head for LIF incremental exposed linear encoder
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB): 300.00 kHz
Power supply: 5V+-5%
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable length: 2.50 m
Cable type 2: PUR Ø 4.5 mm
Length additional cable: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D330978
Identnumber
Identnumber
817995-02
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5V+-5%
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable length
Cable length
2.50 m
Cable type 2
Cable type 2
PUR Ø 4.5 mm
Length additional cable
Length additional cable
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
SCIP ID
SCIP ID
1458a438-a327-463d-b339-555438b4e686
Downloads / CAD / Mounting / Documentation