Letzte Aktualisierung: July 15 2024 23:33:53.

AK LIF 10V
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 10V
Scanning head for LIF incremental exposed linear encoder
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: sinusoidal current
signals (11 µApp)
Cutoff frequency (-3 dB): 250.00 kHz
Power supply: 5V+-5%
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, suitable
for vacuum, male, 15-pin
Pin configuration: D330979
Special characteristics, packed for clean room
scanning head: environment
Identnumber
Identnumber
822342-01
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal current signals (11 µApp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
250.00 kHz
Power supply
Power supply
5V+-5%
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, suitable for vacuum, male, 15-pin
Pin configuration
Pin configuration
D330979
Special characteristics, packed for clean room
scanning head
scanning head
environment
SCIP ID
SCIP ID
92c059f0-79a0-4589-9b39-744c1400dc11
Downloads / CAD / Mounting / Documentation