Letzte Aktualisierung: July 15 2024 23:33:53.

AK ECA 4410
Scanning head for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECA 4410
Scanning head for absolute angle encoder without integral bearing
Drum outside diameter: 484.07 mm
Positions per revolution: 536870912
Interface: EnDat 2.2
Ordering designation: EnDat22
Electrical permissible speed: 600 1/min
Rotational direction of graduation carrier: CW, positive counting
Power supply: 3.6 V ... 14 V
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, female,
15-pin
Pin configuration: D1108961
Cable length: 1.00 m
Cable type: Single wires with 1-fold
braiding, tin-plated
Degree of protection: IP40 (EN60529)
Vacuum class: High vacuum: 10E-3 to
10E-7 mbar
Identnumber
Identnumber
828081-03
Drum outside diameter
Drum outside diameter
484.07 mm
Positions per revolution
Positions per revolution
536870912
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Electrical permissible speed
Electrical permissible speed
600 1/min
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, female, 15-pin
Pin configuration
Pin configuration
D1108961
Cable length
Cable length
1.00 m
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Degree of protection
Degree of protection
IP40 (EN60529)
Vacuum class
Vacuum class
High vacuum: 10E-3 to 10E-7 mbar
SCIP ID
SCIP ID
f7b8fb4d-b396-4537-8069-2f4485d7b712
Downloads / CAD / Mounting / Documentation