Letzte Aktualisierung: July 18 2024 23:33:34.

AE LC 291M
Scanning unit for absolute sealed LC 200 linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE LC 291M
Scanning unit for absolute sealed LC 200 linear encoder
Grating period: 40.000 µm
Measuring step 1: 10.0000 nm
Measuring step 2: 0.0000 nm
Data interface: Mit03-4 Mitsubishi high
speed interface Generation
2 with two pair
transmission
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Identnumber
Identnumber
828209-01
Grating period
Grating period
40.000 µm
Measuring step 1
Measuring step 1
10.0000 nm
Measuring step 2
Measuring step 2
0.0000 nm
Data interface
Data interface
Mit03-4 Mitsubishi high speed interface Generation 2 with two pair transmission
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
SCIP ID
SCIP ID
1001d2ca-5b5c-41cc-bba9-e853e0a7288a
Downloads / CAD / Mounting / Documentation