Modular angle encoders
ECA 4000 series
- Absolute angle encoders
- Optical scanning
- High accuracy
- Sturdy, with wide mounting tolerances
- Also available with functional safety
- Graduation accuracy: ±1.5” to ±3”
ERA 4000 series
- Incremental angle encoders
- Optical scanning
- High accuracy
- Protective cover
- Graduation accuracy: ±2” to ±5”
ECM 2400 series
- Absolute angle encoders
- Magnetic scanning
- Robust and resistant to contamination
- Also available with functional safety
- Graduation accuracy: ±3.5” to ±8”
ERM 2000 series
- Incremental angle encoders
- Magnetic scanning
- Sturdy and tolerant to contamination
- Easy mounting
- Graduation accuracy: ±2.5” to ±72”
ERP 1000 series
- Incremental angle encoders
- Optical scanning
- Very high resolution and accuracy
- Compact design
- Graduation accuracy: ±0.9” to ±4”
ERP 1080 Dplus
- Incremental angle encoders
- Optical scanning
- Very high system accuracy of ±0.4‘‘
- Robust angular measurement
- Easy mounting via centering collar
- Position feedback for secondary
measurement axes X and Y
ERO 2000 series
- Incremental angle encoders
- Optical scanning
- High resolution and accuracy
- Compact design
- Graduation accuracy: ±8”
Your selected filter did not return any results.