Letzte Aktualisierung: July 28 2024 23:35:03.

ITC 755
Touch screen unit for second operator station or 2-screen system "extended work
space"

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ITC 755
Touch screen unit for second operator station or 2-screen system "extended work
space"
Display: 15.0", XGA, 1024x768
Data interface: 1xEthernet + 3xUSB + USB
front
Power supply: 24 V NC
Degree of protection: IP54 at front / IP20 in
back (EN60529)
Identnumber
Identnumber
1039527-01
Display
Display
15.0", XGA, 1024x768
Data interface
Data interface
1xEthernet + 3xUSB + USB front
Power supply
Power supply
24 V NC
Degree of protection
Degree of protection
IP54 at front / IP20 in back (EN60529)
SCIP ID
SCIP ID
a1ccddee-1a96-4065-bdab-bdaac4865319
Downloads / CAD / Mounting / Documentation