Letzte Aktualisierung: September 26 2024 23:35:41.

MC 7410

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 7410
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 2048 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB +
Ext01 + PCIe + USB extern
Field bus interface 2: HSCI-Bus
Special characteristics, Without spindle and
control components: feed-rate potentiometer
Touchsensor:
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
1039531-11
Host computer CPU1
Host computer CPU1
Intel Celeron 1047 1.40 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
2048 MB
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 4xUSB + Ext01 + PCIe + USB extern
Field bus interface 2
Field bus interface 2
HSCI-Bus
Special characteristics, Without spindle and
control components
control components
feed-rate potentiometer
Touchsensor
Touchsensor
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
90245e27-c766-4d0b-81f2-684ff15c79a8
Downloads / CAD / Mounting / Documentation