Letzte Aktualisierung: September 26 2024 23:35:41.

IPC 6490
Industrial-PC

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IPC 6490
Industrial-PC
Design: Modular electrical
cabinet
Memory type: Slot for CFR
Field bus interface 2: HSCI-Bus
Display: not available
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 4096 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB +
Ext01 + PCIe
Identnumber
Identnumber
1039541-03
Design
Design
Modular electrical cabinet
Memory type
Memory type
Slot for CFR
Field bus interface 2
Field bus interface 2
HSCI-Bus
Display
Display
not available
Host computer CPU1
Host computer CPU1
Intel Celeron 1047 1.40 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
4096 MB
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 4xUSB + Ext01 + PCIe
SCIP ID
SCIP ID
0a167b01-7cf7-4c9c-a08f-7360958309eb
Downloads / CAD / Mounting / Documentation