Letzte Aktualisierung: August 13 2024 23:31:18.

ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: SSI41Ta
Output code: Gray
Line count: 2048
Output signal: TTLx2
Cutoff frequency (-3 dB): 0.00 kHz
Power supply: 4.75 V ... 30 V
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M3 and 3 x M4, additional
slot for fastening with
fixing clamps
Shaft: Solid shaft with
flattening, diameter 10mm,
length 20mm, flattening
1mm deep, length 18mm
Degree of protection: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M23, male,
17-pin
Pin configuration: D533688
Connecting direction: radial
Please pay attention to the product documentation!
Identnumber
Identnumber
1042524-02
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI41Ta
Output code
Output code
Gray
Line count
Line count
2048
Output signal
Output signal
TTLx2
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 and 3 x M4, additional slot for fastening with fixing clamps
Shaft
Shaft
Solid shaft with flattening, diameter 10mm, length 20mm, flattening 1mm deep, length 18mm
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M23, male, 17-pin
Pin configuration
Pin configuration
D533688
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
SCIP ID
SCIP ID
42b41e58-3266-497b-8a77-f4752249df01
Downloads / CAD / Mounting / Documentation