Letzte Aktualisierung: July 28 2024 23:35:03.

MRP 5010
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 5010
Angle measuring module with integrated precision bearing
Measuring method: absolute
System accuracy: ± 5.0''
Axial bearing force: 200 N
Data interface: EnDat22
Positions per revolution:268435456
Power supply: 3.6 V ... 14 V
Shaft: 2AC
Flange version: 1BA
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical
permissible
speed/rotational speed: 300 1/min
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D533387
Special characteristics,
rotor: Axial runout 5 µm
Identnumber
Identnumber
1065828-02
Measuring method
Measuring method
absolute
System accuracy
System accuracy
± 5.0''
Axial bearing force
Axial bearing force
200 N
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
2AC
Flange version
Flange version
1BA
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
300 1/min
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Special characteristics,
rotor
rotor
Axial runout 5 µm
SCIP ID
SCIP ID
958bafa3-6ceb-4643-91f6-11865e68457a
Downloads / CAD / Mounting / Documentation