Letzte Aktualisierung: September 26 2024 23:35:41.
MC 8552D
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 8552D
Host computer CPU1: Intel Core i7-3 1.70 GHz
2 Cores
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
21.5-inch diagonal / resolution FullHD 1920 x
1080 pixels
Host computer CPU1: Intel Core i7-3 1.70 GHz
2 Cores
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
21.5-inch diagonal / resolution FullHD 1920 x
1080 pixels
Identnumber
Identnumber
1066753-02
Host computer CPU1
Host computer CPU1
Intel Core i7-3 1.70 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus
Touchsensor
Touchsensor
Projected capacitive, multitouch
With integrated PLC
Display
21.5-inch diagonal / resolution FullHD 1920 x
1080 pixels
SCIP ID
SCIP ID
e7012d30-5624-48d4-8a33-e95d2bb75469
Downloads / CAD / Mounting / Documentation
CAD
CAD Download