Letzte Aktualisierung: October 03 2024 23:35:12.
MC 7522
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 7522
Host computer CPU1: Intel Core i7-3 1.70 GHz
2 Cores
Working memory of CPU1: 4096 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB +
Ext01 + PCIe + USB extern
Field bus interface 2: HSCI-Bus
Touchsensor:
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Host computer CPU1: Intel Core i7-3 1.70 GHz
2 Cores
Working memory of CPU1: 4096 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB +
Ext01 + PCIe + USB extern
Field bus interface 2: HSCI-Bus
Touchsensor:
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
1071597-01
Host computer CPU1
Host computer CPU1
Intel Core i7-3 1.70 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
4096 MB
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 4xUSB + Ext01 + PCIe + USB extern
Field bus interface 2
Field bus interface 2
HSCI-Bus
Touchsensor
Touchsensor
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
de240a1e-5421-4bd2-8452-8044555e3609