Letzte Aktualisierung: July 25 2024 23:36:47.

Adapter connector
Plastic housing, both sides for D-sub plug connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter connector
Plastic housing, both sides for D-sub plug connection
Encoder side: Built-in D-sub connector
without housing, 3-row,
female, 15-pin
Pin configuration: D683564
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
male, 15-pin
Pin configuration 2: D330978
Adapter function: Adaptation of Nikon
encoders (without
reference marks,
interface conversion from
1 Vpp to 4 Vpp, voltage
transformation from DC +5
V to DC +12 V)
Special characteristics, Three connections on
adapter connect: subsequent electronics
(X, Z, and Y axis), two
connections on customer
electronics
Identnumber
Identnumber
1089217-01
Encoder side
Encoder side
Built-in D-sub connector without housing, 3-row, female, 15-pin
Pin configuration
Pin configuration
D683564
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
Pin configuration 2
Pin configuration 2
D330978
Adapter function
Adapter function
Adaptation of Nikon encoders (without reference marks, interface conversion from 1 Vpp to 4 Vpp, voltage transformation from DC +5 V to DC +12 V)
Special characteristics, Three connections on
adapter connect
adapter connect
subsequent electronics (X, Z, and Y axis), two connections on customer electronics
Downloads / CAD / Mounting / Documentation