Letzte Aktualisierung: September 01 2024 23:34:32.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 9.50 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 9.50 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
Identnumber
Identnumber
1093042-AK
Cable type
Cable type
PUR Ø 6.8 mm
Cable design
Cable design
2x2x0.17 mm²+1x2x0.24 mm²
Cable length
Cable length
9.50 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic
electronic
with metal housing, IP20, 6-pin
Color
Color
green
SCIP ID
SCIP ID
8fd71e4b-b945-4671-a08d-3e78aff661de
Downloads / CAD / Mounting / Documentation
CAD
CAD Download