Letzte Aktualisierung: July 04 2024 23:33:36.

AE EBI 4010
Scanning unit for absolute encoder with inductive scanning and revolution counte
r (backed up by external battery)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE EBI 4010
Scanning unit for absolute encoder with inductive scanning and revolution counte
r (backed up by external battery)
Differentiable revolutions: 65536
Positions per revolution: 1048576
Data interface: EnDat22 Synchronous
serial EnDat 2.2 without
incremental signals
Output code: Binary
Power supply: Up = 3.6 V ... 14 V;
Ubat = 3.6 V (nom.) ...
5.25 V (max.)
Form of scanning unit: Inside Ø 205.2 mm,
outside Ø 229 mm (ring),
outside Ø 263 mm (with
head), hole circle Ø 220
mm, holes 6x M4, drum
height 20 mm
Drum outside diameter: 203.80 mm
Degree of protection: IP40 (EN60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector,
straight, double-row,
15-pin
Pin configuration: D1001179
Connecting direction: Cable outlet right
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
1097530-02
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
1048576
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Output code
Output code
Binary
Power supply
Power supply
Up = 3.6 V ... 14 V; Ubat = 3.6 V (nom.) ... 5.25 V (max.)
Form of scanning unit
Form of scanning unit
Inside Ø 205.2 mm, outside Ø 229 mm (ring), outside Ø 263 mm (with head), hole circle Ø 220 mm, holes 6x M4, drum height 20 mm
Drum outside diameter
Drum outside diameter
203.80 mm
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D1001179
Connecting direction
Connecting direction
Cable outlet right
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
SCIP ID
SCIP ID
8ae15f2b-bcfe-4607-b3e2-9ad4a3953faa
Downloads / CAD / Mounting / Documentation