Letzte Aktualisierung: July 22 2024 23:32:05.

AK MS82 TTLx25 CK B A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS82 TTLx25 CK B A
Scanning head incremental
Grating period: 8.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.100 µs
Power supply: 5 V (+-5 %)
Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Limit switch: Open collector - activ low
Limit switch 2: without
Cable length: 3.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration: D1427585
Connecting direction: Cable outlet right
Special characteristics, scanning head: according
to data sheet
Identnumber
Identnumber
1105710-01
Grating period
Grating period
8.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.100 µs
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
Square-wave signals, TTL levels
with 25-fold interpolation Limit switch
with 25-fold interpolation Limit switch
Open collector - activ low
Limit switch 2
Limit switch 2
without
Cable length
Cable length
3.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration
Pin configuration
D1427585
Connecting direction
Connecting direction
Cable outlet right
Special characteristics, scanning head
Special characteristics, scanning head
according
to data sheet
SCIP ID
SCIP ID
57f9dd63-2922-4951-9fa9-c88309c5a719
Downloads / CAD / Mounting / Documentation