Letzte Aktualisierung: August 13 2024 23:31:18.

EQN 425
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Expanding ring coupling
for 65mm mating
diameter, with ridge as
torque support
Shaft: Blind hollow shaft for
axial fastening,
diameter 12.7 mm, depth
21 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Contact insert, male,
17-pin for 2-part angle
socket
Pin configuration: D288678
Connecting direction: Cable outlet for axial
and radial use
Cable length: 0.24 m
Included part: Right-angle flange
socket without insert
Please pay attention to the product documentation!
Identnumber
Identnumber
1109258-18
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter, with ridge as torque support
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 21 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Contact insert, male, 17-pin for 2-part angle socket
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.24 m
Included part
Included part
Right-angle flange socket without insert
Please pay attention to the product documentation!
SCIP ID
SCIP ID
a9b6cabf-246d-4f92-ac89-20b2dee2a313
Downloads / CAD / Mounting / Documentation