Letzte Aktualisierung: August 08 2024 23:32:41.

ROC 7390F
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 7390F
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: ± 2.0''
Data interface: Fanuc05
Positions per revolution: 268435456
Power supply: 3.6 V ... 14 V
Shaft: Solid shaft, diameter 14
mm, length 20 mm, with
internal thread M6, depth
16 mm
Flange version: Flange with 170 mm outside
diameter and 140 mm
centering collar, aluminum
Degree of protection: IP64 (EN60529)
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Electrical connection: Coupling M12, male, 8-pin
Connecting direction: Cable outlet for axial and
radial use
Pin configuration: D532351
Identnumber
Identnumber
1110422-01
System accuracy
System accuracy
± 2.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Solid shaft, diameter 14 mm, length 20 mm, with internal thread M6, depth 16 mm
Flange version
Flange version
Flange with 170 mm outside diameter and 140 mm centering collar, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Pin configuration
Pin configuration
D532351
SCIP ID
SCIP ID
50a59bda-0dc3-4379-8f91-4e8ab3e5bf0b
Downloads / CAD / Mounting / Documentation