Letzte Aktualisierung: April 29 2025 23:31:49.

QSY 260B EcoDyn
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 260B EcoDyn
Synchronous-feed motor
Form of shaft end: with machine key
Rated speed: 2000 1/min
Rated torque: 57.30 Nm
Maximum torque: 250.0 Nm
Standstill torque: 85.00 Nm
Stall current: 31.00 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
1110623-1A
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
2000 1/min
Rated torque
Rated torque
57.30 Nm
Maximum torque
Maximum torque
250.0 Nm
Standstill torque
Standstill torque
85.00 Nm
Stall current
Stall current
31.00 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
f0e2a818-7aa3-454b-ab47-94846d6b22ad
Downloads / CAD / Mounting / Documentation