Letzte Aktualisierung: July 25 2024 23:36:47.

HR 510 FS

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 510 FS
Keypad I: X, Y, Z, C, A, actual
position capture
Keypad II: 3x rapid traverse (slow,
medium, fast)
Keypad III: Minus, Plus
Keypad IV: Spindle start, function,
NC start
Keypad V: no specified value
Clips keys:
Permissive buttons: 2xNO/2xNC
Emergency stop: 1
Number of magnetic holding pads: 2
Number and type of 100 steps / mechanical
snap-in positions: snap-in
Number of status LEDs: 12 Data transfer: Cable
Electrical connection: Flange socket, male,
13-pin, with bayonett
socket
Identnumber
Identnumber
1119974-01
Keypad I
Keypad I
X, Y, Z, C, A, actual position capture
Keypad II
Keypad II
3x rapid traverse (slow, medium, fast)
Keypad III
Keypad III
Minus, Plus
Keypad IV
Keypad IV
Spindle start, function, NC start
Keypad V
Keypad V
no specified value
Clips keys
Clips keys
Permissive buttons
Permissive buttons
2xNO/2xNC
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number and type of 100 steps / mechanical
snap-in positions
snap-in positions
snap-in
Number of status LEDs
Number of status LEDs
12 Data transfer: Cable
Electrical connection
Electrical connection
Flange socket, male, 13-pin, with bayonett socket
SCIP ID
SCIP ID
13a4f864-098b-45ee-86ce-187e24e9ed4f
Downloads / CAD / Mounting / Documentation