Letzte Aktualisierung: August 12 2024 23:31:24.

MRP 2010
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 2010
Angle measuring module with integrated precision bearing
System accuracy: ± 7.0''
Axial bearing force: 50 N
Data interface: EnDat22
Positions per revolution: 33554432
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft,
diameter 10H7 mm, with
threaded mounting holes
on both sides 6 x M2.5,
bolt circle 13.5 mm
Flange version: Flange, centering collar
54 f7 mm, bolt circle 44
mm, 4 x M4 on one side
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 2000 1/min
Electrical connection: Plug connector,
straight, double-row,
12- and 4-pin, with
locking mechanism and
walls (lateral coded)
Pin configuration: D533166
Identnumber
Identnumber
1120961-02
System accuracy
System accuracy
± 7.0''
Axial bearing force
Axial bearing force
50 N
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
33554432
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft, diameter 10H7 mm, with threaded mounting holes on both sides 6 x M2.5, bolt circle 13.5 mm
Flange version
Flange version
Flange, centering collar 54 f7 mm, bolt circle 44 mm, 4 x M4 on one side
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
2000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D533166
Downloads / CAD / Mounting / Documentation