Letzte Aktualisierung: October 16 2025 23:29:57.

ROP 8284
Incremental angle encoder with interferential scanning and integral bearing for
separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROP 8284
Incremental angle encoder with interferential scanning and integral bearing for
separate shaft coupling
Number of signal periods: 262144
Angle range in degrees: 70°
Output signal: ~4Vpp
Cutoff frequency (-3 dB): 250.00 kHz
Reference mark: .. Power supply: 5 V (+-5 %)
Flange version: Flange Ø 135 mm, mounting
via 3 x M8, centering
collar 46.987 mm
Shaft: Hollow shaft Ø 5.5 mm,
shaft Ø 21.948 mm, adapter
hole Ø 8 mm, slot width
1.6 mm, slot depth 2.2 mm
Degree of protection: IP 40 (EN 60529)
Operating temperature: +15/+40 °C
Electrical connection: Mini-DIN flange socket,
8-pin female
Pin configuration: D558131
Special characteristics,integrated HEIDENHAIN PPT
rotational encoders: motor, torque constant:
0.296 Nm/A, inductance:
2.96 mH, resistance: 8.98
ohms
ID number
ID number
1128705-01
Number of signal periods
Number of signal periods
262144
Angle range in degrees
Angle range in degrees
70°
Output signal
Output signal
~4Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
250.00 kHz
Reference mark
Reference mark
.. Power supply: 5 V (+-5 %)
Flange version
Flange version
Flange Ø 135 mm, mounting via 3 x M8, centering collar 46.987 mm
Shaft
Shaft
Hollow shaft Ø 5.5 mm, shaft Ø 21.948 mm, adapter hole Ø 8 mm, slot width 1.6 mm, slot depth 2.2 mm
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
+15/+40 °C
Electrical connection
Electrical connection
Mini-DIN flange socket, 8-pin female
Pin configuration
Pin configuration
D558131
Special characteristics,integrated HEIDENHAIN PPT
rotational encoders
rotational encoders
motor, torque constant: 0.296 Nm/A, inductance: 2.96 mH, resistance: 8.98 ohms