Letzte Aktualisierung: July 18 2024 23:33:34.

Encoder MSA 170.03 K
acc. datasheet DB23 0 grating pitch 20 µm accuracy ±5 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 170.03 K
acc. datasheet DB23 0 grating pitch 20 µm accuracy ±5 µm/m
RI 50: distance coded
supply: +5 V
output: sinusoidal signals 1 Vpp
CC R60: K1, 4,2 m cable, without connector
measuring length 90 mm
Identnumber
Identnumber
1134174-01
RI 50
RI 50
distance coded
supply
supply
+5 V
output
output
sinusoidal signals 1 Vpp
CC R60
CC R60
K1, 4,2 m cable, without connector
measuring length 90 mm
Downloads / CAD / Mounting / Documentation