Letzte Aktualisierung: July 28 2024 23:35:03.

WMKA 201
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 201
Scanning head for modular angle encoders
Measuring method: absolute (singleturn)
Measuring principle: inductive
Fastening type: screw on, outside
scanning
Line count: 1200
Grating period: 1000 µm
Drum outside diameter: 382.59 mm
Interface: EnDat 2.2
Ordering designation: EnDat22
Interpolation factor digital: 12 Bit
Positions per revolution: 4194304 (22 bit)
Electrical permissible speed: 250 1/min
Power supply: 5 V (+-5 %)
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 0.50 m
Identnumber
Identnumber
1135638-19
Measuring method
Measuring method
absolute (singleturn)
Measuring principle
Measuring principle
inductive
Fastening type
Fastening type
screw on, outside scanning
Line count
Line count
1200
Grating period
Grating period
1000 µm
Drum outside diameter
Drum outside diameter
382.59 mm
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Interpolation factor digital
Interpolation factor digital
12 Bit
Positions per revolution
Positions per revolution
4194304 (22 bit)
Electrical permissible speed
Electrical permissible speed
250 1/min
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
0.50 m