Letzte Aktualisierung: July 25 2024 23:36:47.

AK MS 15 ~1Vpp ZZ M 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp ZZ M 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Selectable reference mark
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration: D1167887
Identnumber
Identnumber
1141125-08
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Selectable reference mark
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1167887
Downloads / CAD / Mounting / Documentation