Letzte Aktualisierung: July 22 2024 23:32:05.

AK ERM 2283
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2283
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 3392
Grating period: 197.5 µm
Drum outside diameter: 213.24 mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+60 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Connecting direction: Cable outlet tangential
(right)
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
1144058-05
Line count
Line count
3392
Grating period
Grating period
197.5 µm
Drum outside diameter
Drum outside diameter
213.24 mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+60 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
e3ca379d-3028-4db3-89d0-42a2e4d87e2e
Downloads / CAD / Mounting / Documentation