Letzte Aktualisierung: October 09 2024 23:37:30.

ECN 2190M
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 2190M
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling
System accuracy: ± 10.0''
Data interface: Mit02-4
Positions per revolution: 8388608
Output code: Binary
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling with
centering collar 85 mm
Shaft: Hollow through shaft
with eccentric clamping,
diameter 50 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+60 °C
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1147631-03
System accuracy
System accuracy
± 10.0''
Data interface
Data interface
Mit02-4
Positions per revolution
Positions per revolution
8388608
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling with centering collar 85 mm
Shaft
Shaft
Hollow through shaft with eccentric clamping, diameter 50 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+60 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
2010eb45-f9b0-4b3b-92e2-a2ad65e46538
Downloads / CAD / Mounting / Documentation