Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 1010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right, free
cable end, pluggable
connector with electronics
on cable via
M23-connector, output M23
Line count: 450
Number of signal periods: 11250
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication:
Max. scanning frequency:100.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 0.50 m
Included part and Connector included
packaging: separately
Identnumber
Identnumber
1155616-30
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, free cable end, pluggable connector with electronics on cable via M23-connector, output M23
Line count
Line count
450
Number of signal periods
Number of signal periods
11250
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.50 m
Included part and Connector included
packaging
packaging
separately
SCIP ID
SCIP ID
cad1a637-d969-4aa9-b06a-df18d2a2642b
Downloads / CAD / Mounting / Documentation