Letzte Aktualisierung: August 12 2024 23:31:24.

WMK 1010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
connector with electronics
on cable, output via cable
1.0 m, free cable end
Line count: 312
Number of signal periods: 78000
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 250 fold
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: free cable end
Pin configuration: D1164659
Cable length: 0.59 m
Special characteristics,Blaggable between scanning
scanning head: head and electronic on
cable, DIN connector, L1 =
0.19 m, L2 = 0.40 m
Identnumber
Identnumber
1155616-32
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, connector with electronics on cable, output via cable 1.0 m, free cable end
Line count
Line count
312
Number of signal periods
Number of signal periods
78000
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
250 fold
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.59 m
Special characteristics,Blaggable between scanning
scanning head
scanning head
head and electronic on cable, DIN connector, L1 = 0.19 m, L2 = 0.40 m
SCIP ID
SCIP ID
4f9781d4-86cc-4ef2-bf41-adc90f8e441a
Downloads / CAD / Mounting / Documentation