Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 1110 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1110 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Inside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
pluggable connector with
electronicss on cable via
push pull-connector
Line count: 2620
Number of signal periods: 83840
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: 32 fold
Max. scanning frequency:12.50 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 6.50 m
Identnumber
Identnumber
1155618-13
Scanning arrangement
Scanning arrangement
Inside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, pluggable connector with electronicss on cable via push pull-connector
Line count
Line count
2620
Number of signal periods
Number of signal periods
83840
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
32 fold
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
6.50 m
SCIP ID
SCIP ID
95a0d8ff-8b6d-4567-8e48-0e3b23dc6eb5
Downloads / CAD / Mounting / Documentation