Letzte Aktualisierung: October 06 2024 23:35:57.

WMK 1010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
pluggable connector with
electronics on cable via
M23-Speed-Tec (Bulkhead)
Line count: 180
Number of signal periods: 2880
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: 16 fold
Max. scanning frequency:25.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 0.60 m
Special characteristics,Signal adjustment on
scanning head: measuring gear wheel
Included part and packaging: special cable marking
Identnumber
Identnumber
1155618-D2
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, pluggable connector with electronics on cable via M23-Speed-Tec (Bulkhead)
Line count
Line count
180
Number of signal periods
Number of signal periods
2880
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
16 fold
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.60 m
Special characteristics,Signal adjustment on
scanning head
scanning head
measuring gear wheel
Included part and packaging
Included part and packaging
special cable marking
SCIP ID
SCIP ID
a1650359-aef9-4944-a9b0-4872b3204dc8
Downloads / CAD / Mounting / Documentation