Letzte Aktualisierung: October 08 2024 23:34:26.

WMK 1010 HA High Accuracy
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1010 HA High Accuracy
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized with mounting
head: thread M3, width 34 mm,
cable outlet tangential
right, connector with
electronics on cable,
output M23
Line count: 768
Number of signal periods: 19200
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Max. scanning frequency:16.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 3.50 m
Special characteristics,Potted scanning head and
scanning head: electronic on cable
Included part and Supplementary material
packaging: 5300005
Identnumber
Identnumber
1155618-H1
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized with mounting
head
head
thread M3, width 34 mm, cable outlet tangential right, connector with electronics on cable, output M23
Line count
Line count
768
Number of signal periods
Number of signal periods
19200
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
3.50 m
Special characteristics,Potted scanning head and
scanning head
scanning head
electronic on cable
Included part and Supplementary material
packaging
packaging
5300005
SCIP ID
SCIP ID
a3296315-ddd0-4075-9030-26678e916471
Downloads / CAD / Mounting / Documentation