Letzte Aktualisierung: July 28 2024 23:35:03.

WMK 2010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 512
Number of signal periods: 524288
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 1024 fold
Max. scanning frequency:2.44 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D1164659
Cable length: 1.00 m
Special characteristics,Limited output frequency
scanning head: of 2.5 MHz
Identnumber
Identnumber
1155621-07
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
512
Number of signal periods
Number of signal periods
524288
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1024 fold
Max. scanning frequency
Max. scanning frequency
2.44 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
1.00 m
Special characteristics,Limited output frequency
scanning head
scanning head
of 2.5 MHz
SCIP ID
SCIP ID
5ceabb1a-6942-46cf-ae3c-f5f3d15c6e91
Downloads / CAD / Mounting / Documentation