Letzte Aktualisierung: August 11 2024 23:30:38.

WMK 2010 HA High Accuracy
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 HA High Accuracy
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 450
Number of signal periods: 450000
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Max. scanning frequency:5.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: PCB mating connector,
2-row, female, 8-pin
Pin configuration: D1210336
Cable length: 1.40 m
Included part and packaging: special cable marking
Identnumber
Identnumber
1155621-46
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
450
Number of signal periods
Number of signal periods
450000
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Max. scanning frequency
Max. scanning frequency
5.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
PCB mating connector, 2-row, female, 8-pin
Pin configuration
Pin configuration
D1210336
Cable length
Cable length
1.40 m
Included part and packaging
Included part and packaging
special cable marking
SCIP ID
SCIP ID
77b13604-c654-40a5-9fe0-a884e5533e3c
Downloads / CAD / Mounting / Documentation