Letzte Aktualisierung: September 26 2024 23:35:41.

WMK 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
:
Measuring method:
Measuring principle:
Design of the scanning head:
Line count:
Number of signal periods:
Grating period: 1000 µm
Interface:
Incremental signals / multiplication:
Safety concept:
Max. scanning frequency:kHz
Power supply: DC Electrical connection:
Pin configuration:
Cable length: m
Special characteristics,scanning head:
Included part and packaging:
Identnumber
Identnumber
1155623-100
Measuring method
Measuring method
Measuring principle
Measuring principle
Design of the scanning head
Design of the scanning head
Line count
Line count
Number of signal periods
Number of signal periods
Grating period
Grating period
1000 µm
Interface
Interface
Incremental signals / multiplication
Incremental signals / multiplication
Safety concept
Safety concept
Max. scanning frequency
Max. scanning frequency
kHz
Power supply
Power supply
DC Electrical connection:
Pin configuration
Pin configuration
Cable length
Cable length
m
Special characteristics,scanning head
Special characteristics,scanning head
Included part and packaging
Included part and packaging
Downloads / CAD / Mounting / Documentation