Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 2010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, attachment tabs
head: on the top, cable outlet
right
Line count: 496
Number of signal periods: 496
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Safety concept: Analog signals (1 Vpp) can
be used for safety-related
equipment
Max. scanning frequency:100.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Contact insert, male,
17-pin
Pin configuration: D1178407
Cable length: 0.10 m
Identnumber
Identnumber
1155623-14
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, attachment tabs
head
head
on the top, cable outlet right
Line count
Line count
496
Number of signal periods
Number of signal periods
496
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Safety concept
Safety concept
Analog signals (1 Vpp) can be used for safety-related equipment
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Contact insert, male, 17-pin
Pin configuration
Pin configuration
D1178407
Cable length
Cable length
0.10 m
SCIP ID
SCIP ID
b4581578-873c-4a6e-a0d2-1b44c1455363
Downloads / CAD / Mounting / Documentation