Letzte Aktualisierung: July 28 2024 23:35:03.

WMK 2010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 390
Number of signal periods: 390
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Safety concept: Analog signals (1 Vpp) can
be used for safety-related
equipment
Max. scanning frequency:100.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Connector insert, male,
17-pin, can be connected
to temperature sensor
Pin configuration: D352945
Cable length: 0.50 m
Special characteristics,Temperature cable, 2 wire,
scanning head: L = 1.0 m
Included part and Housing right angle plug
packaging: supplied loose
Identnumber
Identnumber
1155623-18
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
390
Number of signal periods
Number of signal periods
390
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Safety concept
Safety concept
Analog signals (1 Vpp) can be used for safety-related equipment
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Connector insert, male, 17-pin, can be connected to temperature sensor
Pin configuration
Pin configuration
D352945
Cable length
Cable length
0.50 m
Special characteristics,Temperature cable, 2 wire,
scanning head
scanning head
L = 1.0 m
Included part and Housing right angle plug
packaging
packaging
supplied loose
SCIP ID
SCIP ID
07b26d6e-62bd-4440-848d-0dc0d46cf5f1
Downloads / CAD / Mounting / Documentation