Letzte Aktualisierung: July 28 2024 23:35:03.

WMK 2010 HA High Accuracy
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 HA High Accuracy
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 1728
Number of signal periods: 55296
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: 32 fold
Max. scanning frequency:12.50 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1193084
Cable length: 2.00 m
Special characteristics, scanning head: Potted scanning head
Identnumber
Identnumber
1155623-2F
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
1728
Number of signal periods
Number of signal periods
55296
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
32 fold
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Connector/coupling, M16, IP40, male, 12-pin
Pin configuration
Pin configuration
D1193084
Cable length
Cable length
2.00 m
Special characteristics, scanning head
Special characteristics, scanning head
Potted scanning head
SCIP ID
SCIP ID
b0e4b0d4-64f4-4395-8fa7-afe4988b9bf6
Downloads / CAD / Mounting / Documentation