Letzte Aktualisierung: July 25 2024 23:36:47.

WMK 2010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 2410
Number of signal periods: 2410
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Max. scanning frequency:100.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D1253585
Cable length: 1.00 m
Special characteristics,Temperature cable, 2 wire,
scanning head: L = 1.0 m
Identnumber
Identnumber
1155623-2T
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
2410
Number of signal periods
Number of signal periods
2410
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D1253585
Cable length
Cable length
1.00 m
Special characteristics,Temperature cable, 2 wire,
scanning head
scanning head
L = 1.0 m
SCIP ID
SCIP ID
6e204a39-3438-4bb6-883b-67ec80714fd0
Downloads / CAD / Mounting / Documentation