Letzte Aktualisierung: September 30 2024 23:34:26.

WMK 2010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Special version without
head: mounting option, cable
outlet radial
Line count: 685
Number of signal periods: 17125
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Max. scanning frequency:16.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: free cable end
Pin configuration: D1164659
Cable length: 0.05 m
Special characteristics, scanning head: Potted scanning head
Included part and ID label included
packaging: separately
Identnumber
Identnumber
1155623-K1
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Special version without
head
head
mounting option, cable outlet radial
Line count
Line count
685
Number of signal periods
Number of signal periods
17125
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.05 m
Special characteristics, scanning head
Special characteristics, scanning head
Potted scanning head
Included part and ID label included
packaging
packaging
separately
SCIP ID
SCIP ID
207e40fe-2fe3-4ecc-8f74-72a88ee14335
Downloads / CAD / Mounting / Documentation