Letzte Aktualisierung: October 09 2024 23:37:30.

WMK 3010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 3010 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Universal with slot, cable
head: outlet left
: Universal
Additional function:
Signal period: 1000.000 µm
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Safety concept: Analog signals (1 Vpp) can
be used for safety-related
equipment
Max. scanning frequency:200.00 kHz
Power supply: 4.5 V ... 7 V DC
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D1164659
Cable length: 0.50 m
Included part and Supplementary material
packaging: 5300017
Identnumber
Identnumber
1155626-03
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Universal with slot, cable
head
head
outlet left
Universal
Additional function
Additional function
Signal period
Signal period
1000.000 µm
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Safety concept
Safety concept
Analog signals (1 Vpp) can be used for safety-related equipment
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Power supply
Power supply
4.5 V ... 7 V DC
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.50 m
Included part and Supplementary material
packaging
packaging
5300017
SCIP ID
SCIP ID
43506e02-c1ee-450a-8766-8ec05092e41c
Downloads / CAD / Mounting / Documentation