Letzte Aktualisierung: September 30 2024 23:34:26.

WMK 2110 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2110 S Standard
Scanning head for modular angle encoders
: Inside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning head: Standard
Line count: 1024
Number of signal periods: 256000
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 250 fold
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Coupling, male 12-pin
Pin configuration: D1164659
Cable length: 3.00 m
Identnumber
Identnumber
115563
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning head
Design of the scanning head
Standard
Line count
Line count
1024
Number of signal periods
Number of signal periods
256000
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
250 fold
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Coupling, male 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
3.00 m